SPLIT MESH BASKET GRIP 2.50" - 2.99" p-65024501 65024501

Southwire #: 65024501 Model #: SMBG-299

Split Mesh Basket Grip 2.50" - 2.99"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 1800 lbs.
  • Diameter Range: 2.50" - 2.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # SMBG-299 SMBG-299
UPC # 032886698590 032886698590
Product Height 7.87402 20.00 inch cm
Product Width 17.322844 44.00 inch cm
Depth 46.456718 118.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;