SHORT BASKET GRIP 0.50" - 0.61" p-65019301 65019301

Southwire #: 65019301 Model #: SHBG-061

Short Basket Grip 0.50" - 0.61"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 2940 lbs.
  • Diameter Range: 0.50" - 0.61"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # SHBG-061 SHBG-061
UPC # 032886698125 032886698125
Product Height 4.921263 12.50 inch cm
Product Width 17.716545 45.00 inch cm
Depth 46.850419 119.00 inch cm
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;