ROPE, SIMPULL SPR-146 1/4" X 600' 1 EA p-58526301 58526301

Southwire #: 58526301 Model #: SPR146

An innovative new high performance pulling rope that is UV resistant, lightweight and ultra low stretch.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High performance pulling rope made from ultra high molecular weight polyethylene fibers
  • Ultra low stretch, UV resistant, lightweight pulling rope
  • 24% reduction in the coefficient of friction, as compared to traditional pulling ropes
  • Dual factory installed pulling eyes
  • Does not absorb water, no rope rot
  • 12 Strand single braided 9/16” pulling rope with a breaking strength of 32,000 lbs., pound for pound stronger than steel
  • 2 sizes for all your circuit wire pulls: 1/8” pulling rope with a breaking strength of 1,100 lbs., and a 1/4” pulling rope with a breaking strength of 7,500 lbs.
  • Dual factory installed pulling eyes
  • Does not absorb water, no rope rot

Specifications

Model # SPR146 SPR146
UPC # 032886915352 032886915352
Product Height 10.0 25.40 inch cm
Product Width 10.0 25.40 inch cm
Depth 10.0 25.40 inch cm
Product Weight 6.0 2.72 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;