ROPE, QWIK 9/16IN X 600FT SPR-966 1 EA p-58305701 58305701

Southwire #: 58305701 Model #: SPR966

An innovative new high performance pulling rope that is UV resistant, lightweight and ultra low stretch.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High performance pulling rope made from ultra high molecular weight polyethylene fibers
  • Ultra low stretch, UV resistant, lightweight pulling rope
  • 24% reduction in the coefficient of friction, as compared to traditional pulling ropes
  • Dual factory installed pulling eyes
  • Does not absorb water, no rope rot
  • 12 Strand single braided 9/16” pulling rope with a breaking strength of 32,000 lbs., pound for pound stronger than steel
  • 2 sizes for all your circuit wire pulls: 1/8” pulling rope with a breaking strength of 1,100 lbs., and a 1/4” pulling rope with a breaking strength of 7,500 lbs.
  • Need only one size rope (9/16”) for feeder conductor pulls up to 10,000 lbs
  • 1/8” QWIKrope® can easily be vaccumed into any conduit run up to 290 ft.

Specifications

Model # SPR966 SPR966
UPC # 032886907586 032886907586
Product Height 15.0 38.10 inch cm
Depth 15.0 38.10 inch cm
Product Weight 52.0 23.59 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;