ROPE, DOUBLE BRAID #P789 900' X 7/8" 1 EA

Southwire #: 57791301 Model #: P-789

Cable pulling rope designed for high breaking strength with low stretch. The double braid weave provides enhanced strength and increased pulling capability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High strength low stretch
  • Excellent resistance to UV rays, chemicals and abrasions
  • Factory spliced pulling eye at each end
  • Polyester double braid

Specifications

Model # P-789 P-789
UPC # 032886885952 032886885952
Product Height 28.0 71.12 inch cm
Product Width 30.0 76.20 inch cm
Depth 30.0 76.20 inch cm
Product Weight 225.0 102.06 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;