ROPE, DOUBLE BRAID 7/8" #P-786 600' 1 EA p-56824001 56824001

Southwire #: 56824001 Model #: P-786

Cable pulling rope designed for high breaking strength with low stretch. The double braid weave provides enhanced strength and increased pulling capability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High strength low stretch
  • Excellent resistance to UV rays, chemicals and abrasions
  • Factory spliced pulling eye at each end
  • Polyester double braid

Specifications

Model # P-786 P-786
UPC # 032886857751 032886857751
Product Height 24.0 60.96 inch cm
Product Width 24.0 60.96 inch cm
Depth 24.0 60.96 inch cm
Product Weight 148.0 67.13 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;