ROPE, DOUBLE BRAID 7/8" #P-7812 1200' 1 EA p-56824101 56824101

Southwire #: 56824101 Model #: P-7812

Cable pulling rope designed for high breaking strength with low stretch. The double braid weave provides enhanced strength and increased pulling capability.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High strength low stretch
  • Excellent resistance to UV rays, chemicals and abrasions
  • Factory spliced pulling eye at each end
  • Polyester double braid

Specifications

Model # P-7812 P-7812
UPC # 032886857768 032886857768
Product Height 28.0 71.12 inch cm
Product Width 30.0 76.20 inch cm
Depth 30.0 76.20 inch cm
Product Weight 295.0 133.81 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;