ROPE, CLEVIS #RC158 1-5/8" 1 EA p-56830701 56830701

Southwire #: 56830701 Model #: RC158

Connects pulling head and pulling rope to eliminate winding and tangling of rope and wire during cable pulls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Clevis diameter 1 5/8”
  • Maximum rope size: 1”
  • Connects to cable grip and pulling rope
  • Designed to pass over sheaves, pulleys and rollers

Specifications

Model # RC158 RC158
UPC # 032886857805 032886857805
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Depth 4.0 10.16 inch cm
Product Weight 1.0 0.45 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;