PULLER, CABLE M3K-M MAXIS 3K W/ MOTOR 1 EA p-57648401 57648401

Southwire #: 57648401 Model #: M3K-M

A 3,000 lb. cable puller that only requires one person to set up in less than 2 minutes. The Maxis® 3K cable puller features two pulling speeds:25 fpm at low and 100 FEP on high. The M3K-M is able to quickly adapt from underground to overhead pulls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Fast setup and operation: one person, 2 minute setup and operate.
  • High speed: 25 fpm on low (at no load) and 100 fpm on high (at no load).
  • Lightweight: Weights 51 lb. No need to bolt to the ground.
  • No need to bolt to the ground on most pulls.
  • High Capacity: 3,000 lb. pulling force.

Specifications

Model # M3K-M M3K-M
UPC # 032886884184 032886884184
Product Height 15.0 38.10 inch cm
Product Width 20.0 50.80 inch cm
Depth 50.0 127.00 inch cm
Rated Capacity 3,000-6,000 LBS 3,000-6,000 LBS
Rated 5 out of 5 by from Workhorse!! We bought this puller 10 months ago and have been using it on one job with over 400 different conduit runs. This machine won’t quit. We’ve broken a couple composite pulling ropes without bothering the machine at all. I’d recommend this to everyone!!
Date published: 2017-10-04
Rated 5 out of 5 by from Very simple to use, so happy with the tool Is simple to use, my wife use the Maxis 3k and my 11 year old son and I did the wire feeding, in half a day we run about 2500 ft. of 1/0, I'm very impressed with the tool.
Date published: 2017-09-06
Rated 5 out of 5 by from Works great I bought this puller one month ago and it has worked great.
Date published: 2016-10-20
  • y_2026, m_7, d_21, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_57648401, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Started losing oil as soon as i stopped the tugger in the middle of a pull. It came out around the pulling spool. Is the gear box serviceable and where can I find parts. We have had this thing for years so no documentation avaliable. I

Asked by: Brian m
We are happy to help! Please contact our team at 855-798-6657 for assistance.
Answered by: SW Tools
Date published: 2020-07-14

Is the cable puller rating an absolute maximum or guaranteed minimum peak performance value?. Is it possible to exceed 3000ft/lb of force momentarily during a pull?

Asked by: BMcDonald
The maximum high capacity is 3,000lbs.
Answered by: SW Tools
Date published: 2020-07-06

What is the part # for the HIGH/LOW selector switch on the drill?

Asked by: Dominick
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-03-10

Will this machine be suitable for pulling commscope 1" diameter co ax cable ?

Asked by: avro 74
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-09

What’s the maximum reach?

Asked by: Avro74
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-09

Hi, Would you please tell me the PVC pipe adapters for maxis pull it 3000 series. Thanks

Asked by: Charan
Please contact our team at 855-798-6657 or southwirecustomerservice@southwire.com for further assistance
Answered by: SW Tools
Date published: 2020-03-09

Is the M3K puller listed as a UL Listed assembly?

Asked by: Kathleen
Only the motor is UL listed.
Answered by: Southwire
Date published: 2019-10-29

Is the M3K puller assembly UL Listed?

Asked by: Kathleen
Only the motor is UL listed.
Answered by: Southwire
Date published: 2019-10-29
  • y_2026, m_7, d_21, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_29
  • loc_en_US, sid_57648401, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT