MULTI-STRENGTH BASKET GRIP 0.25" - 0.49" p-65022301 65022301

Southwire #: 65022301 Model #: MBG-049

Multi-Strength Basket Grip 0.25" - 0.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 9600 lbs.
  • Diameter Range: 0.25" - 0.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # MBG-049 MBG-049
UPC # 032886698408 032886698408
Product Height 5.905515 15.00 inch cm
Product Width 22.834658 58.00 inch cm
Depth 35.43309 90.00 inch cm
Rated Capacity 1,001-3,000 LBS 1,001-3,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;