Maxis XD10 Extreme Duty Cable Puller 1 EA p-59190402 59190402

Southwire #: 59190402 Model #: XD10

The Maxis® XD10 EXTREME Duty Cable Puller is designed to get the job done, thriving in the most extreme pulling conditions. The XD10 allows you to pull faster and safer up to 10,000 lbs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • FORK TUBES
  • Mid-Frame extended and retracted positions: easily moves through 90 degree bends.
  • High capacity: powerful gear box designed to operate under heavy loads with maximum output.
  • Vertical capstan design: improved rope guide reduces binding with most rope types and sizes.
  • Elevation control: high quality 5:1 geared elevation control requires only 5 lb. of force for smooth operation.
  • Smooth Elevation Control: operates with handle or 18V cordless drill helping to eliminate any lifting
  • Gear reducer design allows for increased efficiency, durability and power while maintaining low operating temperature
  • 10,000 lbs. peak pulling force with a continuous pulling rating of 7,000 lbs
  • Fixed Caster Brakes aid in set up and positioning
  • Includes single foot control

Specifications

Model # XD10 XD10
UPC # 032886951664 032886951664
Product Height 40.0 101.60 inch cm
Product Width 26.0 66.04 inch cm
Depth 70.0 177.80 inch cm
Rated Capacity 6,500 LBS + 6,500 LBS +
Rated 5 out of 5 by from Best tugger on the market! Had the pleasure of using the XD10 on a few large projects.Doing the single line on multi level jobs pulling wire from #1 copper to 500 mcm,set up in all different situations this is the most versatile,easy and powerful wire pulling machine on the market.
Date published: 2022-08-10
Rated 5 out of 5 by from Easy to use and very mobile I have been using Maxis cable pullers for many years. XD10 is a breeze to use. Easy set up and adjustments on the fly! Pneumatic wheels are fantastic. Great improvement over the original solid tires. Great product. Keep up the good work.
Date published: 2021-04-06
Rated 4 out of 5 by from Great puller It’s a very handy tugger, the fact that it’s assembled and has caster wheels to move it around makes it well worth the cost.
Date published: 2021-04-11
Rated 5 out of 5 by from Great power puller This puller is easy to set up and easy to use
Date published: 2021-04-06
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_59190402, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

When we activate the tensionometer for job #2 the distance pulled does not reset automatically. We read the included documents. They do not refer to any procedure to reset this value. What are we doing wrong?

Asked by: DuaneB
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-12-22

Is there regular maintenance that needs to be performed ? The puller works great! Can you send us something on this please?

Asked by: Rick1555
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-07-24

Does it have two speeds?

Asked by: Scrappy
Yes, this has a low and high pulling speed.
Answered by: SW Tools
Date published: 2020-03-10

How high will it reach I have a jbox that is 12 feet in the air with conduits coming into the side

Asked by: Jim65
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-10

Our 10k tugger turns but once we put pressure on it the wheel stops. is there a shear pin on this mechine that would break that would need to be replaced

Asked by: philip
Please contact our team at 855-798-6657 for further assistance with replacement.
Answered by: SW Tools
Date published: 2020-02-27

Do you sell a replacement part for the 4 inch insert for the Maxis CD10?

Asked by: Lauren
For any questions about replacement parts please reach out to our team at 855-798-6657 and they will be happy to assist where needed!
Answered by: Southwire
Date published: 2019-11-20

I have 2-500' pulls of 35kv 750mcm.This is in a conduit/manhole system. Will this puller handle that job?

Asked by: Garyr
The Maxis XD10 has the power to do the job. If you have questions about how to set up the unit please reach out to our team at 855-798-6657.
Answered by: Southwire
Date published: 2019-09-13

what is the weight of the Red 10,000 lb cap Cable Puller like the DX10?

Asked by: SteveFig
The item weight for the XD10 is 600lbs.
Answered by: SW Tools
Date published: 2019-08-26
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_26
  • loc_en_US, sid_59190402, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT