LIGHT DUTY BASKET GRIP 0.75" - 0.99" p-65018301 65018301

Southwire #: 65018301 Model #: LBG-099

Light Duty Basket Grip 0.75" - 0.99"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 560 lbs.
  • Diameter Range: 0.75" - 0.99"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # LBG-099 LBG-099
UPC # 032886698040 032886698040
Product Height 4.921263 12.50 inch cm
Product Width 23.62206 60.00 inch cm
Depth 35.826791 91.00 inch cm
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;