K-BASKET BASKET GRIP 4.00" - 4.49"

Southwire #: 65022001 Model #: KBG-449

K- Basket Grip 4.00" - 4.49"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 9600 lbs.
  • Diameter Range: 4.00" - 4.49"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # KBG-449 KBG-449
UPC # 032886698378 032886698378
Product Height 5.905515 15.00 inch cm
Product Width 21.653555 55.00 inch cm
Depth 59.05515 150.00 inch cm
Product Weight 17.6 7.98 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;