JUNIOR BASKET GRIP 0.50" - 0.61" p-65017701 65017701

Southwire #: 65017701 Model #: JBG-061

Junior Basket Grip 0.50" - 0.61"

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Capacity: 180 lbs.
  • Diameter Range: 0.50" - 0.61"
  • Flexible/Low-Profile
  • Reusable/Durable
  • Galvanized for Corrosion/Weather Resistance

Specifications

Model # JBG-061 JBG-061
UPC # 032886697982 032886697982
Product Height 3.93701 10.00 inch cm
Product Width 17.322844 44.00 inch cm
Depth 22.834658 58.00 inch cm
Product Weight 2.768574 1.26 lbs kg
Rated Capacity Up to 1,000 LBS Up to 1,000 LBS

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;