HOOK SHEAVE 24'' TWIN YOKE ALUMINUM SHS24-4 p-66112940 66112940

Southwire #: 66112940 Model #: SHS24-4

Southwire’s 24" Twin Yoke Aluminum Hook Sheave is built for extra heavy-duty pulls of very large conductors by providing better load distribution, enhanced stability, and smoother rotation than single yoke sheaves. Ideal for substations, power plants, and major infrastructure projects, its large 24” diameter ensures maximum bend radius compliance.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Twin Yolk Design for improved load distribution, greater stability, and reduced wear
  • Oil-Impregnated Bushings deliver continuous self-lubrication for smooth operation and extended service life
  • Axle Support Doublers increase axle arm thickness by 2X, significantly improving load-bearing capacity. Only from Southwire!
  • Axle Anti-Rotation Stops prevent axle rotation during sheave operation, ensuring efficient bearing performance and reduced wear.
  • Welded Box-Style Frame provides superior structural strength and stiffness
  • Heat-treated Cast Aluminum Alloy sheaves provide high strength, low weight, and excellent corrosion resistance
  • Forged Steel Swivel Hooks allow smooth load alignment and reduce twisting
  • Spring-Loaded Safety Latch with 1.4 in. throat opening for secure attachment

Specifications

Model # SHS24-4 SHS24-4
UPC # 032886727764 032886727764
Product Height 48.25 122.56 inch cm
Product Width 10.4 26.42 inch cm
Depth 24.0 60.96 inch cm
Product Weight 72.0 32.66 lbs kg
Rated Capacity 10,000 LBS 10,000 LBS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;