8 AWG SIMPULL HEAD 6" PULLING DEVICE

Southwire #: 64800901

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Available in sizes 8 AWG - 2 AWG
  • Lowest Profile Available
  • Saves Time
  • Staggered lengths

Specifications

UPC # 032886996818 032886996818
Product Height 1.6 4.06 inch cm
Product Width 3.9 9.91 inch cm
Product Weight 0.281 0.13 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the pull rating on 750 mcm grips

Asked by: Johny
Industrial GRIPit™ device’s may be used with circuit sized wires 14AWG and up. For any additional information, please contact our tools department at 855-798-6657.
Answered by: Southwire1
Date published: 2021-07-07

I need to put Simpull Grips on 777MCM DLO. Do I use 1000MCM size? Brian Rae - Independent Electric Supply - brian.rae@iesupply.com

Asked by: Brian Rae
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-30

I need to install Simpull Heads on 777MCM DLO. I think I need to use a 1000MCM Head for the size and high strand count. - What does Southwire recommend?

Asked by: Brian Rae
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-30

for MI cable, do you crimp to the conductor or the jacket

Asked by: dannyk
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-03-10

Hi, I just have a question regarding the lengths listed of the SIMpull Pulling Heads. Are these lengths the measurement of overall length including the crimped on portion or of just the lanyard portion excluding the crimped on portion?

Asked by: STF86
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-04-26

Where can I find die sizes for simpull head?

Asked by: Ryab
Use Copper U-Dies to match the size shown on the lug.
Answered by: Southwire
Date published: 2019-01-21

what die's do you use to press SPH750-06 with?

Asked by: jeremy
750 Copper U-Die
Answered by: Southwire
Date published: 2019-01-21
  • y_2025, m_12, d_6, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_64800901, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT