FTS1/8-125, FISHTAPE 1/8" STEEL 125' p-58279940 58279940

Southwire #: 58279940 Model #: FTS1/8-125

Southwire’s steel fish tape reaches easily above ceilings, under carpets, and through walls to install wire.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire’s 1/8"-wide tempered spring steel Fish tapes provide excellent fishing performance and are the perfect addition to your other electrical tools
  • EASIER PULLING: High quality steel for longer life and easier pulling
  • LONG LASTING DURABILITY: High impact case and carrying handle ensures it will be durable enough for the worksite
  • EFFICIENT DESIGN: The fish tape conveniently unwinds and rewinds easily for fast and efficient storage
  • EASY UNWINDS AND REWINDS: To pay out the fish tape, pull on the actual fish tape itself (gloves are recommended). To reel it back in, rotate the case in reverse while holding the handle

Specifications

Model # FTS1/8-125 FTS1/8-125
UPC # 032886910937 032886910937
Product Height 16.375 41.59 inch cm
Product Width 13.0 33.02 inch cm
Depth 1.64 4.17 inch cm
Product Weight 4.4375 2.01 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

why is the end designed like it is? Being bent back on itself looks like it would tend to hang up in emt conduit or snag on existing wires.

Asked by: bmac
We recommend this fish tape for use in empty conduit. If snagging is a concern, we recommend the addition of our FTFL13, the flexible steel fish tape leader with eyelet. If fishing through conduit that already has wire, we recommend one of our SIMpull™ fish tapes with a non-conductive tip eyelet.
Answered by: Southwire
Date published: 2019-01-18

How do you put a leader on a steel fish tape

Asked by: Need answer
"1. Cut off the formed loop at the end of the steel fish tape making a clean, perpendicular cut, and thread the fish tape through the small end of the leader bullet head. 2. Use a torch to head the cut end of the fish tape to red hot and using a pair of pliers carefully bend 1/8”-3/16” of the fish tape into a small loop. 3. Once cooled, attached the threaded end of the fish tape leader to the bullet head and firmly tighten."
Answered by: Southwire
Date published: 2018-12-04

I have to pull 110' of underground electrical wire thru 2 1/2" Schedule 40 pvc conduit from the pole to the meter on my house. Can this be used for this purpose?

Asked by: SteveO
Yes, this will work for that. Please call our customer service team at 1-855-798-6657 and they will assist you if you have any other questions.
Answered by: SouthwireTools
Date published: 2018-09-27
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58279940, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT