XTC100 Cable Stripper kit in case p-59894501 59894501

Southwire #: 59894501 Model #: XTC100

For End and Mid-Span terminations on most 600V insulation types.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for most jacket materials
  • CABLE STRIPPER COMBO KIT: For end and Mid-Span Terminations on most 600V insulation types
  • Fast stripping: Cutting depth is adjustable to precisely match insulation thickness for fast stripping while eliminating Cable Scoring
  • Cutting depth is adjustable to precisely match insulation thickness for fast stripping while eliminating Cable Scoring
  • Safe stripping: Replaceable, Precision Razor Sharp blade that is safely enclosed within the tool, eliminates stripping cables with a knife
  • Adjustable 4” depth gauge provides consistent repeatable cuts
  • Capacity : wire 1/0 (.33" in diameter) in size to 1000kcMill (approx. 1.284" diameter)

Specifications

Model # XTC100 XTC100
UPC # 032886961502 032886961502
Product Height 1.2 3.05 inch cm
Product Width 1.38 3.51 inch cm
Depth 5.0 12.70 inch cm
Product Weight 1.0 0.45 lbs kg
Product Type XT Cable Strippers XT Cable Strippers
Wire Type #6 AWG through 1/0 #6 AWG through 1/0
Rated 4 out of 5 by from Great design, work great Bought two sets for our company 4 months ago. Still working to get some away from using cable cutter and razor knife. Easy to train new people to use, and much safer. Wire terminations over 6 awg look great, no more nicked up strands.
Date published: 2019-02-12
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59894501, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;