SVN, V-NOTCH WIRE STRIPPER p-58278740 58278740

Southwire #: 58278740 Model #: SVN

Straight forward and lack any frills, the V-notch stripper is a handy universal wire stripping tool that should be in every electrician's tool bag.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Convenient pocket-size stripper with locking hasp.
  • Multi-position dial allows users to easily set desired AWG size.
  • Cuts copper and aluminum wire.

Specifications

Model # SVN SVN
UPC # 032886908514 032886908514
Product Height 5.25 13.34 inch cm
Product Width 2.375 6.03 inch cm
Depth 0.25 0.64 inch cm
Product Weight 0.2 0.09 lbs kg
Handle Grip Dipped Grip Dipped Grip
Product Type Wire Strippers & Cutters Wire Strippers & Cutters
Rated 5 out of 5 by from Great tool !!! Very handy and useful for any electrical wiring job.
Date published: 2016-09-20
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_58278740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

The diamond space at the tip of the strippers is getting bigger and when the strippers are in the locked position the gap between the dial and the handle is also getting bigger. Is there any way to tighten them up ??

Asked by: WillBill100
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-03-11

When not in use, should I store this V-Notch Wire Stripper in the closed position with the lock engaged and the spring taut, or should I store it unlocked and open with the spring at rest?

Asked by: Steve C
It is best to store locked.
Answered by: Southwire
Date published: 2019-02-01

On the SVN wire stripper, what is the purpose of the 4 holes in the tool?

Asked by: Chin
These 4 holes are for wire looping.
Answered by: Southwire
Date published: 2018-12-11

How do I get replacements? Mine broke.

Asked by: Jrwhite
Please call our team at 855-798-6657 for assistance getting a replacement! All of our hand tools have a hassle-free lifetime warranty.
Answered by: swtools
Date published: 2018-08-13

Yes, I can easily see and move the dial. But what does it align to? There is no marking, or indention to align your choice of gauge to. What am I missing?

Asked by: Perplexed
Located on the dial are flat edges. When you align the flat edge of the dial with the flat side right handle that will determine which gauge you are set on.
Answered by: SouthwireTools
Date published: 2018-04-19

Obviously my spell checker made mincemeat of my previous question. It should have read: What do you ALIGN the dial to when selecting the gauge desired? I can see no indention or marking.

Asked by: Perplexed
On the left side of the handle below the lock, there is a multi-position dial allows you to easily set desired AWG size.
Answered by: SouthwireTools
Date published: 2016-12-11
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_58278740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT