Seatek™ Series B-272, VT-270 Blade p-59815801 59815801

Southwire #: 59815801 Model #: B-272

Replacement blade for Vt-270 Vee-Twin. Blake is concealed in the tool for safety and easy to install.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • B-272 Blade for VT-270 Vee-Twin
  • Sold in packages of two
  • Easy to install

Specifications

Model # B-272 B-272
UPC # 723875802721 723875802721
Product Height 0.04 0.10 inch cm
Product Width 0.28 0.71 inch cm
Depth 0.75 1.91 inch cm
Product Type Blades Blades
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

How to change blades on Vt-270

Asked by: Anonymous
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist!
Answered by: SW Tools
Date published: 2020-11-20
  • y_2026, m_8, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_59815801, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT