JR-128, JACKET RIPPER OBSOLETE, NO REPLACEMENT p-59815601 59815601

Southwire #: 59815601 Model #: B-228

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The Seatek™ B-228 is a heavy-duty replacement blade for the JR-128 Jacket Ripper. The blade is easy to replace and is a necessity for your JR-128. Great for the electrician. Proudly made in the USA.
  • Easy to install
  • Sold in packages of two

Specifications

UPC # 723875802288 723875802288
Product Height 0.15 0.38 inch cm
Product Width 0.44 1.12 inch cm
Depth 0.93 2.36 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;