Giant Roto-Flex™ Cutter p-59816401 59816401

Southwire #: 59816401 Model #: RF-170

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Cuts 1/2” – 1-1/2” O.D. flex
  • Cuts 4-2 to 2-4 MC cable
  • Sliding top with three cutting positions to cut across the convolutions of large diameter cables
  • Unique adjustable cable clamping bracket with 1 inch
  • Blade storage cartridge in knob with storage for 6 blades
  • Die cast epoxy-enameled body
  • B-102 blade can be used with steel casing

Specifications

Model # RF-170 RF-170
UPC # 723875001704 723875001704
Product Height 4.0 10.16 inch cm
Product Width 3.5 8.89 inch cm
Depth 7.5 19.05 inch cm
Product Weight 1200.0 544.31 lbs kg
Product Type Roto-Flex™ Cutters Roto-Flex™ Cutters
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

i noticed that someone asks for a instruction/operating manual over a yr ago and it stated that one would get added to the download tab. i didn't see one. please send me one or a how to video. thanks.

Asked by: McComb
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist!
Answered by: SW Tools
Date published: 2020-06-01

Need instruction manual for the RF-170

Asked by: fthompson
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-08

I need to cut 12-2, 10-3, 6-3, and 2-3 MC. Will this work for those sizes?

Asked by: Werhat
This cuts 1/2” – 1-1/2” O.D. flex and 4-2 to 2-4 MC cable.
Answered by: SW Tools
Date published: 2020-03-10

Could we please have a copy of the assembly instructions and also a owners/operating instruction- manual for this product?

Asked by: Enter Name
Yes, we will upload the instruction sheet to the downloads tab for your convenience.
Answered by: Southwire
Date published: 2019-05-08

I have a coworker who is in Brno Czech republic who wants RF-170's. Can you tell me where they can get these?

Asked by: Dennis Wells
Please call our Tools Team at 855-798-6657 for assistance finding a distributor near them!
Answered by: swtools
Date published: 2018-10-17

How do you adjust the cutting level? I am having problems with being able to close the unit fresh out of the box?

Asked by: Micah
There are 2 ways to adjust the cutting depth by using the 2 adjusting knobs. The smaller twist-knob, located near the handle, will be used for micro adjustments while the larger, located on the backside, is used for macro adjustments.
Answered by: swtools
Date published: 2018-09-17
  • y_2026, m_8, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_59816401, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT