CONCUT, CONDUIT CUTTER SCORING p-58282040 58282040

Southwire #: 58282040 Model #: CONCUT

Cut copper, aluminum, brass tubing and galvanized thin wall conduit quickly and cleanly in just a few revolutions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Scores and cuts EMT conduit
  • Zinc alloy construction for long lasting use and durability
  • Fold-away conduit reamer blade

Specifications

Model # CONCUT CONCUT
UPC # 032886910975 032886910975
Product Height 5.25 13.34 inch cm
Product Width 2.0 5.08 inch cm
Depth 1.15 2.92 inch cm
Product Weight 0.95 0.43 lbs kg
Product Type Cable Cutting Shears Cable Cutting Shears
Rated 2 out of 5 by from Great tool I bought this tool a couple of years ago and Was really happy with it until my blade got a little dull and I couldn’t find any replacement blades.For the amount of money that i spent on this tool I was convinced that finding replacement blades would be the least of my worries but to this day I haven’t found them at any store or online.I do electrical work for a living and like buying quality tools but this experience has pushed me away from purchasing additional southwire tools because I feel like they’re trying to force me to purchase another tool which I refuse to do.
Date published: 2018-01-12
Rated 2 out of 5 by from Short term tool I bought it a few years back used for a about 6 months and a screw came loss so I have to tighten the screw after using it every so often. The cutting wheel is so sharp that it creates a sharp jag inside of the emt. It comes with a flip knife to shave down the sharp edge, but it's not that great I always come back with emt reamer. The other name brand tool has a buffer in the cutting wheel to prevent you from cutting to deep into the emt.
Date published: 2016-08-16
Rated 2 out of 5 by from Works great until the blade dulls Have looked everywhere for replacement blades after spending top dollar on this tool. Absurd that it doesn't come with an extra blade or two!
Date published: 2022-02-12
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_58282040, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Seems to me that you have a problem with folks like myself who forked over a premium price for your cutter and now can't find replacement blades. Ridiculous don't you think? Just tell us where or how to get them rather than making us call your CST.

Asked by: conduitcutter2
We apologize for any inconvenience this causes you. Unfortunately, we do not have the replacement blades listed on our website. For assistance contact 855-798-6657 and we'd be happy to help!
Answered by: Southwire1
Date published: 2022-09-20

How can I purchase a replacement blade for the conduit cutter? I do not see it on your site or in Lowe’s. Am I overlooking it?

Asked by: Faye Westly
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-11-02

Can I get replacement cutting wheels for my conduit scoring and cutting cutter

Asked by: Darrell
Please contact our customer service team at 1-855-798-6657 and we will assist you with this.
Answered by: SouthwireTools
Date published: 2017-10-27

Where do I get replacement blades?

Asked by: Dengel12
Please call our customer service team at 1-855-798-6657 and they would be happy to assist you with this.
Answered by: SouthwireTools
Date published: 2016-08-12
  • y_2025, m_12, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_58282040, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT