CCP9, CABLE CUTTER 9"

Southwire #: 58993540 Model #: CCP9

With a high-leverage, hot-riveted pivot joint, these cable cutters provide excellent one handed cutting. Designed to cut up to 2/0 copper and 4/0 AWG aluminum cables.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Forged steel with black-oxide finish for long life
  • High leverage pivot joint ensures smooth action and no handle wobble
  • Beveled tips for positive mating

Specifications

Model # CCP9 CCP9
UPC # 032886944185 032886944185
Product Height 9.5 24.13 inch cm
Product Width 2.5 6.35 inch cm
Depth 0.75 1.91 inch cm
Product Weight 1.1 0.50 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
Handle Grip Comfort Grip Comfort Grip
Product Type Cable Cutting Shears Cable Cutting Shears
Wire Type Copper/Aluminum AWG Copper/Aluminum AWG
Rated 5 out of 5 by from Great product I have had these cutters for over a year now. At first I didnt try them because I couldnt bring myself to quit using my Klein's. Well a buddy borrowed my Klein's one day, then all of a sudden I needed a pair so I broke out these. Best thing I ever did for cutting cable. Tbey cut much better, and with less effort than any other brand that I have used. Southwire has a great product here.
Date published: 2019-03-28
Rated 4 out of 5 by from Well built product I’m more than pleased with these cutters, they get the job quick and give a great cut with ease. I wish the handles were a little bit cantalievered so I could cut wires with one hand but I can live with how they’re designed now. Overall I like them and they’re in my tool bag for landing panels and cutting smaller large gauge wires.
Date published: 2018-06-27
Rated 5 out of 5 by from Great cutting abilities I've had these for a few months now and I'm very satisfied with the comfortable grip and easy cutting abilities. Many one handed cuts on larger wires. They came with a very nice edge on the blades. Overall I'd recommend these to anyone wanting larger cutters without wanting to buy a ratcheting pair.
Date published: 2019-03-26
Rated 4 out of 5 by from Strong, capable cable cutters This is a solid tool. I've used it for cutting larger gauge wire and coax, and it delivers cleanly every time. They were a little stiff at first, and took quite a bit of use to get to where they opened and closed smoothly every time, but overall good build quality.
Date published: 2018-08-04
Rated 5 out of 5 by from Great feel I received my cable cutters a while ago and I’ve kept them in my bag since. I use them a lot for cutting flexible cable and 6awg and larger. Been about 6 months now and they still look brand new after daily use. The comfort grip handles are an added bonus.
Date published: 2019-02-21
Rated 5 out of 5 by from Heavy duty linesman The southwire linesmans with crimpers is a great tool, cutting is great thee leverage on the handles really helps when you have a big wire to go through. Im usually a knipex guy buy the weight on these is so much better
Date published: 2018-09-26
Rated 5 out of 5 by from Not a lot it won't cut. These cable cutters are beefy. They are sharp and offer plenty of levrage to cut the cables you have. The action is smooth and doesn't grind. The handles are fairly comfortable. Solid cutters for anyone
Date published: 2018-06-21
Rated 4 out of 5 by from Very comfortable grip! These are awesome cutters and work great for and 4/0 and 2/0 cables and anything smaller! They do have less ratcheting per squeeze then some other cable cutters but still a great product.
Date published: 2019-03-26
  • y_2025, m_12, d_9, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_26
  • loc_en_US, sid_58993540, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

What is the warranty on the 9 inch cable cutters?

Asked by: Rono
CCP9 has a lifetime warranty!
Answered by: Southwire
Date published: 2019-11-19

what is the price for  CCP9 (9 inch cable cutter) and TCC 9D  9 inch crimping and cutting tool?  thanks  

Asked by: treb
Please contact our customer service team at 1-855-798-6657 for pricing information. Thank you.
Answered by: SouthwireTools
Date published: 2017-03-27

I have a pair of southwire/cablecutters what kind of guarantee do they have.I need mine replaced how can we do this?

Asked by: towman
Our hand tools have lifetime no hassle warranties. Please call our customer service team at 1-855-798-6657 so they can assist with this.
Answered by: SouthwireTools
Date published: 2020-05-30
  • y_2025, m_12, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_58993540, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT