CCP6D, CABLE CUTTER 6-1/2" DIPOBSOLETE, NO REPLACEMENT p-58748940 58748940

Southwire #: 58748940 Model #: CCP6D

This convenient sized cable cutter has been designed to cut small gauge soft copper and aluminum cables.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Heat treated, precision ground blades ensure clean cuts.
  • Comfortable cushion grips reduce hand fatigue.
  • Beveled tips for positive mating.
  • Drop forged 6150 steel with black-oxide finish for long life.

Specifications

Model # CCP6D CCP6D
UPC # 032886942112 032886942112
Product Height 6.5 16.51 inch cm
Product Width 2.5 6.35 inch cm
Depth 0.65 1.65 inch cm
Product Weight 0.5 0.23 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
Product Type Cable Cutting Shears Cable Cutting Shears
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;