CB12-350, HAND CABLE BENDER 12" 350MCMOBSOLETE, NO REPLACEMENT p-58739140 58739140

Southwire #: 58739140 Model #: CB12-350

The CB12-350 has a forged, one-piece, steel design for quick and easy bending. It is ideal for bending 350 MCM cables.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Black oxide finish for corrosion resistance
  • Dipped grip handles
  • Forged, one piece design
  • High strength steel
  • Cable Capacity: 350 MCM

Specifications

Model # CB12-350 CB12-350
UPC # 032886930324 032886930324
Product Height 12.0 30.48 inch cm
Product Width 1.86 4.72 inch cm
Depth 12.0 30.48 inch cm
Product Weight 0.95 0.43 lbs kg
Warranty Lifetime Warranty Lifetime Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;