B-102, RS/RF STANDARD BLADE

Southwire #: 59814401 Model #: B-102

The Seatek™ B-102 Standard Blade is the replacement blade for all Roto-Split® and Roto-Flex™ models

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Sold in packs of 2
  • Blade used to cut steel casing
  • Replacement blade for RS-101A-WW, RS-101AC-WW, and RF-120A-WW

Specifications

Model # B-102 B-102
UPC # 723875801021 723875801021
Product Height 0.03 0.08 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.03 0.01 lbs kg
Product Type Blades Blades
Rated 1 out of 5 by from Southwire replacement roto blades The worst product ever made. Hope Seatek still makes replacement blades. They do not cut and dull on first cable. Who's the a hole in QC that allows this product on the market!
Date published: 2023-03-15
  • y_2025, m_12, d_10, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_59814401, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;