A-201, SA-200 ADAPTEROBSOLETE, NO REPLACEMENT p-59814201 59814201

Southwire #: 59814201 Model #: A-201

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • A-201 Adapter/Reducer
  • Adapter to strip & ring cut smaller cables from 1/8" to 5/16" Dia.
  • For use on the Strip-All SA-200

Specifications

Model # A-201 A-201
UPC # 723875902018 723875902018
Product Height 0.25 0.64 inch cm
Product Width 0.5 1.27 inch cm
Depth 5.0 12.70 inch cm
Product Weight 1.2 0.54 lbs kg
Product Type Strip-All® Strippers Strip-All® Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hello. I am having trouble finding someone who sells the A-201 adapter. Lots of places see the SA-200 Stripper, but not the adapter. Can you help me? Thank you.

Asked by: AutomateLLC
For price please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: SW Tools
Date published: 2020-02-27
  • y_2026, m_7, d_26, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_59814201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT