(S5N1) 5-IN-1 MULTI-TOOL PLIERS

Southwire #: 58993940 Model #: S5N1

Thanks to steel construction, these multi tool pliers are incredibly durable. These pliers combine the features of several tools into one compact design.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Narrow knurled jaw allows access to tight spaces
  • Cuts small gauge copper wire and communication cables
  • Crimps common size wire ferrules
  • Reams and smooths thin-wall conduit ends
  • Easily strips 10-14 AWG solid wire
  • Durable forged construction for lasting performance
  • Comfortable grips minimize hand wear and fatigue

Specifications

Stock # 58993940 58993940
Model # S5N1 S5N1
UPC # 032886944222 032886944222
Product Height 8.125 20.64 inch cm
Product Width 2.47 6.27 inch cm
Depth 0.75 1.91 inch cm
Product Weight 0.35 0.16 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
Handle Grip Comfort Grip Comfort Grip
Product Type Multi-Purpose Wire Strippers Multi-Purpose Wire Strippers
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;