MSB2000I INCLUDES MSB2000 BENDER, IMC SHOE & IMC ROLLER p-66975840 66975840

Southwire #: 66975840 Model #: MSB2000I

The MSB2000I is a compact, multi-shoe electric conduit bender for bending IMC conduit. Includes bender, IMC bending shoe & IMC roller assembly. Bends 1/2"-2" IMC conduit. Easily transported to the jobsite in the back of a pick-up truck. Adjustable squeeze adjustment for clean bends. Precise control of bends with industrial-quality NEMA 4X pendant with convenient magnetic mounting. Degree protractor is large and easy to see.

Patent Pending: www.patentsw.com

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bends 1/2" to 2" IMC Conduit
  • Muscle Through The Most Demanding Jobs - Ultra-rigid drivetrain optimizes power and efficiency aiding with the most difficult of bends
  • Consistent Bending Performance - Precision engineered chassis helps to provide a smooth bending experience
  • Resists Wrinkling - Advanced pressure pedal and roller system for wrinkle-free bends on IMC conduit
  • Precision Straight-Track™ Shoe Mounting - Proprietary shoe mounting design self-aligns & auto-centers the shoe for uniform, clean bends
  • Accurate Bending - Large, easy-to-read degree protractor with adjustable pointer arrow for precise bends
  • Convenient Storage - Incorporated Operator's Manual Storage canister
  • Well Designed For Long Life - *2 year industry leading warranty has you covered

Specifications

UPC # 032886310379 032886310379
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;