MCB1/2, 1/2" CONDUIT BENDER ALUMINUM p-58281340 58281340

Southwire #: 58281340 Model #: MCB1/2

Reliably and repeatedly performs common bends, such as stub-ups, offsets, back-to-back and saddle bends.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • REPETITIVELY PERFORM RELIABLE BENDS:  Performs common bends, such as stubby-ups, offset, back-to-back and saddle bends
  • LARGE SERRATED STEP: Provides greater control and helps prevent slippage when applying force
  • EASY TO READ: Raised and highly visible bender markings are cast on both sides of the bender head, making measurements easy to read no matter how you bend it
  • BUILT FOR WORK: The durable cast aluminum head is built to provide lasting durability, extra strength and to withstand rugged jobsites
  • GROOVED HOOK: prevents Conduit from slipping, twisting or rolling when performing bends

Specifications

Model # MCB1/2 MCB1/2
UPC # 032886911040 032886911040
Conduit Type EMT EMT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What size manual bender do I need for 1/2” Alumn conduit? 

Asked by: Bevickers
MCB1/2 1/2" EMT Conduit Bender with Handle (Aluminum Head) for 1/2" EMT or MCB3/4 3/4" EMT Conduit Bender with Handle (Aluminum Head) for 3/4" EMT or 1/2" Rigid.
Answered by: SW Tools
Date published: 2020-07-27

When the handle is straight up, is the bend a 30 degree or a 45 degree?

Asked by: Inquire
It is 30 degrees.
Answered by: Southwire
Date published: 2020-07-18

What is the center line radius of the bend this tool creates?

Asked by: Codazoda
The center line bend radius of the MCB1/2 is 4.5 inches.
Answered by: Southwire
Date published: 2020-09-12

Do you have a bending guide for your half Inch bender

Asked by: Masterwatt
Unfortunately, we do not. We apologize for any inconvenience.
Answered by: SouthwireTools
Date published: 2021-09-06
  • y_2026, m_10, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_58281340, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT