MAXIS HYDRAULIC BENDER 4 INCH HOOK

Southwire #: 66982240 Model #: MHB4000-404

MHB4000 Hook for bending 4” EMT, IMC, and Rigid conduit

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MHB4000 Hook for bending 4” EMT, IMC, and Rigid Conduit
  • Southwire's exclusive Assist Pin helps support the weight of the Hook when attaching it to the bending Shoe. Makes Hook installation safe, fast, and easy.
  • Accessories for bending 4” conduit are color-organized for fast identification

Specifications

UPC # 032886750625 032886750625

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;