PATENT: www.patentsw.com
Moving, setting up, and paying off feeder reels inside buildings or structures can be challenging, often requiring a tremendous amount of labor, equipment, tools, physical effort, and time. The SIMpull ™ Reel Maneuverable Payoff System revolutionizes the job site by allowing one person to safely move a reel that weighs up to 6,000 Ibs., without the need of pallet jacks or other equipment.
Available to lease exclusively for Southwire SPDs.
SIMpull ™ Reel Short-Term Lease:
SIMpull ™ Cradle Lease:
| SIMpull ™ Cradle* | 67606001 |
| 61" SIMpull ™ Reel Sleeve | 59840101 |
| 51" SIMpull ™ Reel Sleeve | 59840201 |
| SIMpull ™ Reel Metal Chock | 59526601 |
| SIMpull ™ Reel Rubber Chock | 65149240 |