20A 125V 2P3W 5-20 T-SLOT FEMALE CONNECTOR BRYANT

Southwire #: 5369N Model #: 5369N

Replacement Wiring Device to upgrade your cables

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

T-Slot Device for Vaccums and Pumps greater than 15-Amps but less than 20-Amps

  • Industrial Grade Device
  • Industrial Grade Device

Specifications

Stock # 5369N 5369N
Model # 5369N 5369N
UPC # 781786005952 781786005952

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;