SOUTHWIRE, REPLACEMENT CORD 6/2-8/2 SRDT ROUND 4' GRAY 50 AMP NEMA14-50P RANGE CORD p-9044SW8808 9044SW8808

Southwire #: 9044SW8808 Model #: 9044SW8808

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • DURABLE
  • SPACE SAVING
  • FLAT DESIGN
  • 15 Amps, 125 Volts

Specifications

Model # 9044SW8808 9044SW8808
UPC # 029892090449 029892090449
Product Height 2.25 5.72 inch cm
Product Width 5.0 12.70 inch cm
Depth 4.0 10.16 inch cm
Product Weight 2.233 1.01 lbs kg
Cord Length (ft) (cm) 4 121.92
Gauge 6/2-8/2 6/2-8/2
Jacket Color BLACK BLACK
Material SRDT Round SRDT Round
Plug Configuration NEMA 14-50P NEMA 14-50P
Rated 5 out of 5 by from Range Replacement Cord - 6/2-8/2 50-AmpRoun... Great replacement cord.Well built Heavy duty. The length could be a little longer. 4" is fine.Heavy duty lugs to attach to the range. Heavy duty insulation and very flexible. The price is perfect for the replacement cord. Can be picked up at almost an home building supply houses.
Date published: 2021-09-21
Rated 5 out of 5 by from Solid 4’ Range Cord A solid, well-made, 4-wire (#6 gauge) range cord rated for 50A. The package labelling is a little confusing; 6/2-8/2 but is actually 6/3 with ground. Note the cord length is 4’ whereas some other brands are 6’, but it is of sufficient length to slide out the range.
Date published: 2021-10-03
Rated 5 out of 5 by from Great cord This is a very heavy duty cord. The cord cap part of the cord is very thin when compared to the other range cords on the market. The cord cap design is very gripable for easy installation and removal. The fork terminals make the final connection quick and easy.
Date published: 2021-09-21
Rated 5 out of 5 by from Very Pleased Great product, quality above the rest. Heavy duty cord construction, well put together. The wire terminals are to notch as well. Don’t think I’ll ever have to replace this cord. As a professional who installs these quite often, these will be my go to.
Date published: 2021-09-26
Rated 5 out of 5 by from New Range Cord Did installation with this cord, was easy to use and hooked up without any problems. Plugged into receptacle snugly and range operates great. This comes with it's own connector, so you don't have to buy one or rummage through your truck to find one.
Date published: 2021-10-06
Rated 5 out of 5 by from Great product Great product very well made.I needed one to install on my brother in law’s house and it fit very well and like all southwire products everything is strong and very durable made that’s what makes me keep buying the southwire products. Thank you
Date published: 2021-10-04
Rated 5 out of 5 by from Quality product!! Well-built cord assembly! Precision build on components….no clumsy, half-finished materials and rough edges. Carries the power flawlessly and doesn’t heat up, even under load. I wish all the cords that I have bought had been this good!
Date published: 2021-09-26
Rated 5 out of 5 by from Quality If you are in the need for a high quality flexible 4 wire range cable. This is you prime one. Nothing but the highest quality from the blades to the crimped fork terminals. This is easy to use and will work on any modern ranges.
Date published: 2021-10-01
  • y_2026, m_8, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_19
  • loc_en_US, sid_9044SW8808, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Spec says 6/2 - 8/2. What are the color code of 2 6AWG wires and of the 2 8AWG wires? What is the max current/amp this cord can sustain over 6 hours?

Asked by: Tookar
We'd be happy to help! Please reach out to our wire and cable experts at CableTechSupport@southwire.com.
Answered by: Southwire1
Date published: 2023-08-15
  • y_2026, m_8, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_9044SW8808, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT