SOUTHWIRE, AGRIPRO 12/3 SJTOW 25' BLACK OUTDOOR WORKSHOP/FARM EXTENSIONCORD p-67729001 67729001

Southwire #: 67729001 Model #: 67729001

Southwire’s newest AgriPro™ Cords are the perfect tough extension cords for farm, ranch and workshop jobs! These outdoor cords are highly resistant to chemicals and oils to survive life in a messy farm setting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Made in the USA
  • Rated for -4°F TO 140°F (-20°C TO 60°C) AgriPro™ extension cords are ideal for farm, ranch and workshop jobs.
  • Heavy Duty 25 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • Extra Durable oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • Highly resistant to chemicals and oils

Specifications

Model # 67729001 67729001
UPC # 032886712852 032886712852
UL Certified Yes Yes
Material SJTOW SJTOW
Plug Configuration NEMA 5-15P NEMA 5-15P

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The weather information here in Features and Benefits is "-4°F TO 140°F" but product labeling it says -58F to 221F. Which one is correct?

Asked by: Southwire Fan
Hi there, and thanks for reaching out! We'd like to hear more about your question, so that we can ensure that we're providing the most accurate answer. Please reach out to our dedicated team at consumersupport@southwire.com and we'll be happy to help.
Answered by: Southwire Care Team
Date published: 2025-09-22
  • y_2026, m_6, d_7, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_67729001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT