SOUTHWIRE, 14/3 SJTW 100' RED TRITAP OUTDOOR EXTENSION CORD p-4219SW8804 4219SW8804

Southwire #: 4219SW8804 Model #: 4219SW8804

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR MEDIUM DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Model # 4219SW8804 4219SW8804
UPC # 029892042196 029892042196
Depth 100.0 254.00 inch cm
Product Weight 9.817 4.45 lbs kg
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;