SOUTHWIRE, 12/3 SJTW 50' COOL PINK OUTDOOR EXTENSION CORD WITH POWER LIGHT INDICATOR p-2578SW000A 2578SW000A

Southwire #: 2578SW000A Model #: 2578SW000A

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • MADE IN THE USA
  • HEAVY DUTY 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE cool pink jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2578SW000A 2578SW000A
UPC # 029892030599 029892030599
Product Height 14.0 35.56 inch cm
Product Width 7.5 19.05 inch cm
Depth 50.0 127.00 inch cm
Product Weight 6.434 2.92 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color COOL PINK COOL PINK
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 5 out of 5 by from Excellent Extension Cord This extension cord is great in so many ways. The 50 ft length is more than enough for any job I need to do inside or outside my home. I use extension cords often for trimming my bushes and tree's, and I really like that this is neon pink for high visibility. It is very durable & high quality and seems like it would stand up to all weather, though it is only fall here now. I like the indicator light so you know that you have power, when you have lost power- and this is very handy and versatile for many jobs, especially inside the home. I would definitely recommend this extension cord, I am extremely pleased!
Date published: 2021-11-17
Rated 4 out of 5 by from Can't miss the cord I tried out the heavy duty outdoor cord in pink. It is 50ft long which is helpful when using outside for plugging up outdoor decorations. I like that its weather resistant and that the color is pink so it is easy to find and spot pretty quickly. When plugged in, the other end lights up orange when its plugged in to let let you know the power is on. That also helps at night to be able to find it in the dark. It is made in the USA which is an important thing to me. Right now I'm using it to plug in my pellet grill and will move it to the front yard to use for the Christmas season.
Date published: 2021-10-20
Rated 5 out of 5 by from great outdoor cord This outdoor cord is the best cord that i ever used it. It is heavy duty cord, water resistant and has lighted end that shows when the power is on. It is 50 foot long cord, really long enough. Now during Christmas time we love using outdoor decorations and this cord is great for that as it can be used in cold weather also. This cord is very high quality that will last for many years.
Date published: 2021-12-16
Rated 5 out of 5 by from Love the bright color and durability The color is great on this cord. The jacket is thick and durable. It seems like the cord will last a very long time based on its material quality. I'm not worried about damaging it or losing it. I'm on a busy construction site where this cord is getting run over a lot by carts and machinery and I haven't noticed any damage or issues with the cord. It's definitely built tough.
Date published: 2021-10-12
Rated 4 out of 5 by from Comes in handy! This 100 foot outdoor extension cord comes in handy while doing yardwork outside. The cord is heavy duty and can handle different outdoor yard tools. It is weather resistant and the plug part has an indicator light that lets you know that the power is working.
Date published: 2022-01-09
Rated 5 out of 5 by from Good on the job site. Good job site cord. High visibility to prevent accidents and easy to find when you are finished for the day. Heavy gauge 12 awg wire does not drop voltage on high amperage tools and convenient 50 feet length really gives you the reach you need
Date published: 2021-09-21
Rated 5 out of 5 by from Perfect shade for high visibility Love the high visibility color. I was afraid it would be "too girly" but it isn't. It's a professional color that is easy to see. It makes it a lot safer to use this in high traffic areas. I like the pink better than the normal yellow too.
Date published: 2021-09-13
Rated 5 out of 5 by from Great Cord Great Hi Viz Cord. Standouts in the room pretty easy. Takes abuse of the job site and overall for the price it’s a solid cord. Hopefully they come out with more colors. It would be great to use certain ones for certain crews.
Date published: 2021-10-06
  • y_2026, m_8, d_24, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_14
  • loc_en_US, sid_2578SW000A, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;