CORDSET, GEN 10/3 50' SJTOW 5-20P 5-20R p-65038701 65038701

Southwire #: 65038701 Model #: 65038701

Southwire Generator cords work perfectly to extend power where you need it. This cord works great to connect 5-20 or 5-15 plug equipment within 50' of the generator.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Power light indicator lets you know when power is on
  • Converts (1) 5-20 Plug to (1) 5-15 Receptacle
  • Cord jackets and molded connectors are crafted to with stand the elements

Specifications

Model # 65038701 65038701
UPC # 032886700781 032886700781
Product Height 3.12 7.92 inch cm
Product Width 12.48 31.70 inch cm
Depth 50.0 127.00 inch cm
Product Weight 11.0 4.99 lbs kg
Maximum Amps 20 20
Cord Length (ft) (cm) 50 1524.00
Gauge 10/3 10/3
Jacket Color BLACK BLACK
Material SJTOW SJTOW
Plug Configuration NEMA 5-20P NEMA 5-20P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Made in USA like other Southwire products?

Asked by: LangBam
This cord is made from globally sourced parts.
Answered by: SW Tools
Date published: 2020-05-26
  • y_2025, m_12, d_13, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_65038701, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT