SOUTHWIRE, 14/3 SJTW 6' BLACK ROUND INDOOR REPLACEMENT POWER SUPPLY CORD

Southwire #: 9716SW8808 Model #: 9716SW8808

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MEDIUM DUTY
  • DURABLE
  • RELACEMENT CORD
  • ABRASION RESISTANT
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 9716SW8808 9716SW8808
Model # 9716SW8808 9716SW8808
UPC # 029892097165 029892097165
Product Height 1.0 2.54 inch cm
Product Width 2.5 6.35 inch cm
Depth 6.0 15.24 inch cm
Product Weight 0.662 0.30 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 6 182.88
Gauge 14/3 14/3
Jacket Color BLACK BLACK
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;