4PK 2FT 25W POWER & CCT SELECTABLE LINEAR STRIP WITH MOTION SENSOR3500K/4000K/5000K 15W/20W/25W 2,250/2,900/3,500L120-277Vp-LS2-25WPCS-D-MSLS2-25WPCS-D-MS
Southwire #: LS2-25WPCS-D-MS Model #: LS2-25WPCS-D-EM
Direct surface mount with no gap and press to release buttons allow for quick tool-less access to the wiring compartment and the press-to-release feature makes installation in healthcare facilities, offices, and retail locations easy.
Designed for surface mount with the included J-box cover plate
End-to-end mounting and suspension mount kits sold separately
CCT & Watt selectable
Specifications
UPC #
032886121197032886121197
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 4ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 9ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;