6PK 7" 17W 5CCT SURFACE MOUNT DL DIM ES T24 JA8

Southwire #: SMD7/RND/17/CTS-46 Model #: SMD7/RND/17/CTS-46

Topaz LED Surface Mount Downlights, 5" CCT Selectable, 11W, Smooth Trim is a stylish lighting option for hotels, hallways, living rooms, and multi-family residential and commercial settings. This ultra-thin fixture offers complete ambiance control with a handy switch to select from five popular color temperatures, including 2700K, 3000K, 3500K, 4000K, or 5000K. It also has superior flicker-free dimming capabilities, down to 5%, and is compatible with most leading-edge type incandescent and LED style dimmers.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • High efficacy up to 70 lumens per watt
  • Replaces 65W Incandescent lamp
  • 50,000 hours functional life (L70)
  • Superior flicker-free dimming down to 5%
  • 5 CCT Selectable: 2700K, 3000K, 3500K, 4000K or 5000K
  • Sleek, 0.6" ultra-thin profile surface mount downlight

Specifications

UPC # 751338038929 751338038929
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;