12PK 4FT 50W POWER & CCT SELECTABLE ARCHITECTURAL LINEARSTRIP-DIRECT/INDIRECT LIGHT-BLACKWITH EMERGENCY BATTERY BACKUP30/40/50W 3,840/5,040/6,100 LUMENS3500K/4000K/5000K 120-277VDIMMABLE 0-10V p-LSA4P-50PCS-EM-BL LSA4P-50PCS-EM-BL

Southwire #: LSA4P-50PCS-EM-BL Model #: LSA4P-50PCS-EM-BL

Architectural Linear Strip offering a contemporay design with clean and seamless appearance. Available in 4' length, Direct (Downlight)/ Indirect Light (Uplight), Power and CCT select for customizing your workspace or environment. Integrated Emergency Battery backup for 90 minutes of emergency illumination. The luminaire is rated for 120-277V operation with 0-10V dimming and is available in Black finish. Includes 12' Steel aircraft cable for hanging

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Slim profile, aluminum construction with white or black finish
  • Models available with direct (downlight) or direct/indirect (downlight/uplight) illumination
  • Suspension mounts ready with 12ft steel aircraft cables
  • Mounting accessories available recessed ceiling kit, surface mount kit
  • Cable mount accessories for drywall, drop ceiling and masonry
  • Multiple layout configurations available with L shape, T shape, X shape and end to end connectors
  • Lighting controls: optional occupancy sensor end cap assembly with Bluetooth connectivity
  • Integrated emergency battery backup models available

Specifications

UPC # 032886167478 032886167478
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;