50PK 8W UL TYPE B PLT W-CCT SELECT HOR

Southwire #: LPLTB-8W-CTSW-H Model #: LPLTB-8W-CTSW-H

Topaz’s 8W, PLT Retrofit Ballast Bypass, Horizontal lamps are 3 CCT Selectable (2700K, 3000K, 3500K) and are a replacement for 13W, 18W, and 26W, 2 and 4-pin CFL lamps. These lamps are suitable for enclosed fixtures and rated for damp locations, offering up to 50% energy savings and 5x longer life expectancy than pin based CFL lamps: ideal for indoor recessed lighting and wall sconces in commercial, office, hospitality, and retail spaces.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3 CCT Selectable with warm to cool options
  • UL type B, connects directly without a ballast
  • Offers up to 50% energy savings and 5X longer life expectancy than pin-based CFL lamps
  • Superior lamp efficacy, up to 131 LPW
  • White, polycarbonate construction with aluminum heat sink, frosted lens
  • Horizontal models are rotatable up to 300 degrees

Specifications

UPC # 751338040557 751338040557
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;