T8 - Dual Mode Products (10)

Filter By
Size
+ Show More - Show Less
CCT
+ Show More - Show Less
12PK 10W 24" LED T8 UL TYPE AB 3500K FROST
Model #: L2T8D/835/10/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L2T8D/835/10/F-70
Specifications PDF
12PK 10W 24" LED T8 UL TYPE AB 4000K FROST
Model #: L2T8D/840/10/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L2T8D/840/10/F-70
Specifications PDF
12PK 10W 24" LED T8 UL TYPE AB 5000K FROST
Model #: L2T8D/850/10/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L2T8D/850/10/F-70
Specifications PDF
12PK 12.5W 48" LED T8 UL TYPE AB 3500K FROST
Model #: L4T8D/835/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8D/835/12/F-70
Specifications PDF
12PK 12.5W 48" LED T8 UL TYPE AB 4000K FROST
Model #: L4T8D/840/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8D/840/12/F-70
Specifications PDF
12PK 12.5W 48" LED T8 UL TYPE AB 5000K FROST
Model #: L4T8D/850/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8D/850/12/F-70
Specifications PDF
12PK 12.5W 48" LED T8 UL TYPE AB 6500K FROST
Model #: L4T8D/860/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8D/860/12/F-70
Specifications PDF
12PK 12W 36" LED T8 UL TYPE AB 3500K FROST
Model #: L3T8D/835/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L3T8D/835/12/F-70
Specifications PDF
12PK 12W 36" LED T8 UL TYPE AB 4000K FROST
Model #: L3T8D/840/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L3T8D/840/12/F-70
Specifications PDF
12PK 12W 36" LED T8 UL TYPE AB 5000K FROST
Model #: L3T8D/850/12/F-70
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L3T8D/850/12/F-70
Specifications PDF
1-10 of 10