T8 - Ballast Bypass - Clear Products (6)

Filter By
Category
+ Show More - Show Less
Size
+ Show More - Show Less
CCT
+ Show More - Show Less
20PK 10W DLC 24" LED T8 CLEAR 4000K UNV
Model #: L2T8B/840/10C/SE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L2T8B/840/10C/SE
Specifications PDF
20PK 10W DLC 24" LED T8 CLEAR 5000K UNV
Model #: L2T8B/850/10C/SE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L2T8B/850/10C/SE
Specifications PDF
20PK 18W 48" LED T8 CLEAR 6000K UNV
Model #: L4T8B/860/18C/SE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/860/18C/SE
Specifications PDF
20PK 18W DLC 48" LED T8 CLEAR 3500K UNV
Model #: L4T8B/835/18C/SE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/835/18C/SE
Specifications PDF
20PK 18W DLC 48" LED T8 CLEAR 4000K UNV
Model #: L4T8B/840/18C/SE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/840/18C/SE
Specifications PDF
20PK 18W DLC 48" LED T8 CLEAR 5000K UNV
Model #: L4T8B/850/18C/SE
0.0 out of 5 stars.
0.0 out of 5 stars.
Model #: L4T8B/850/18C/SE
Specifications PDF
1-6 of 6