1PK 240W 40,000L LED ROUND HIGH BAY-5000K120-277V 600W-750W HID REPLACEMENT50,000 HOURS p-HBC-40L-50K-PS HBC-40L-50K-PS

Southwire #: HBC-40L-50K-PS Model #: HBC-40L-50K-PS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 6 foot power and dimming cable with leads
  • J-hook included
  • Power selectable switch to adjust wattage/lumen levels
  • Die-cast aluminum construction with black powder coat finish
  • IK10 impact rated lens
  • Sensor ready: integrated socket allows for use of low-voltage lighting controls
  • 1/2" thread hub

Specifications

UPC # 032886309052 032886309052
Product Height 15.4 39.12 inch cm
Product Length/Depth 15.4 39.12 inch cm
Product Weight 6.7 3.04 lbs kg
Weight UOM EACH EACH
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;