1PK 150/180/200W PCTS ROUND HIGH BAY BL

Southwire #: HBC-200W-PCTS-BL Model #: HBC-200W-PCTS-BL

With three wattage and two CCT options, Topaz HBC-200W-PCTS LED Round High Bay Luminaries , 150-200W, CCT Selectable offers up to six different setups. The IK08 impact-rated polycarbonate 90° optical lens is made to reduce glare and discomfort. The light fixture has an aluminum alloy construction and includes a J-hook, 3' safety cable, and 6' power and dimming cord. These round LED high bays are ideal for warehouses, factories, gyms, and retail establishments. Plug and play microwave motion sensors, J-Box Kits, and emergency battery backup are available as an accessory

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Choose from three wattage and two CCT choices for up to 6 possible configurations
  • 90° Optical lens designed to minimize glare and discomfort
  • Aluminum alloy construction, IK08 impact rated polycarbonate lens
  • Includes J-hook, 3' safety cable, 6' power and dimming cord
  • Optional accessories include plug and play microwave motion sensor, J-Box kit, and emergency battery backup

Specifications

UPC # 20751338044276 20751338044276