10/100PK 6.5W(50) MR16 35DEG DIM 4000K

Southwire #: LM16FL-7W-940-D Model #: LM16FL-7W-940-D

Topaz LED Mini-Reflector lamps have been developed for precise directional light control for use in residential and retail lighting. Providing excellent color rendering with a 90+ CRI and offered in 3 color temperatures and 2 beam angles, these lamps are suitable for track, recessed, pendant, desk, retail display and landscape applications. Dimmable, energy efficient and longer lasting than traditional lighting, Topaz’s MR16s are an ideal choice when flexibility in optical control is a must

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Up to 85% energy savings
  • Lasts up to 5X longer than traditional lighting
  • Dimmable down to 10% of total light output
  • 90+ CRI for exceptional color rendering
  • T20 and T24 JA8: Select models can be used to comply with California Energy Commission’s Lighting Appliance Efficiency Regulations and High Efficacy LED light source requirements

Specifications

UPC # 751338039513 751338039513
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;