6PK 6" 5CCT SELECTABLE DOWNLIGHT 15W SQU p-RDL/6SQ/15/5CTS-46 RDL/6SQ/15/5CTS-46

Southwire #: RDL/6SQ/15/5CTS-46 Model #: RDL/6SQ/15/5CTS-46

Topaz Slim Fit LED Recessed Downlights, 6" Square CCT Selectable 15W, Smooth Round Trim offers a choice of five CCTs. You can, select from five color temperatures using one simple switch. Both IC and non-IC applications are permitted for the upgraded half-inch profile design. The remote J-box and quick-connects make installation simple. Applications for extension cables and frame-in kits are flexible for both new construction and retrofit projects.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Enhanced low profile design with 1/2" ultra-thin white aluminum die-cast trim and acrylic lens
  • 5 CCT selectable switch: 2700K, 3000K, 3500K, 4000K and 5000K
  • High efficacy up to 67 lumens per watt
  • Replaces 75W Incandescent lamp
  • 50,000 hours functional life (L70)
  • Remote J-box provides flexibility in mounting
  • Easy to install with spring clips and quick connects without the need for housings
  • Dimmable to 5% on most LED dimmers

Specifications

UPC # 751338038721 751338038721
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;